Precision Tactical Grade MEMS IMU Delivers Breakthrough System Level Advancements for Positioning and Navigation Applications
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20161019005031/en/
Precision Tactical Grade MEMS IMU Delivers Breakthrough System Level Advancements for Positioning and Navigation Applications (Photo: Business Wire)
- View product page, download data sheet, order samples and evaluation boards: http://www.analog.com/ADIS16490
- Read the technical article "Designing for Low Noise Feedback Control with MEMS Gyroscopes": http://www.analog.com/library/analogdialogue/archives/50-05/noise-feedback.html
- Learn more about Analog Devices' IMU product portfolio: http://www.analog.com/en/products/sensors/inertial-measurement-units.html
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/mems
The ADIS16490 IMU delivers:
- Tactical grade in-run bias stability of 1.8 o/hour and 3.6 micro-g (industry best)
- Lowest angular random walk (0.09 deg/root-hr) and velocity random walk (0.008 m/sec/root-hr)
- Factory calibration on every device, across temperature, providing extremely tight tempcos of 24 ppm/oC (gyro) and 16 ppm/oC (accelerometer)
- High level of immunity to vibration (0.005 o/sec/g) and shock (2000 g) over extended temperature range
The ADIS16490 represents Analog Devices' most advanced IMU, leveraging years of system-level experience and ADI's best performing angular rate and linear acceleration MEMS cores combined with precision calibration, sensor filtering, and fusion. As a result of this advanced level of integration, engineers now have a product that offers the lowest Gyro Angular Random Walk and Accelerometer Velocity Random Walk to help eliminate jitter in stabilization feedback loops, as well as maintain low positional drift in navigation applications where a carefully balanced combination of low noise, tight alignment, vibration immunity, and wide bandwidth (480 Hz Gyro, 750 Hz Accel) provide the lowest total error for the most challenging system implementations.
ADI will be sampling two new variants of the ADIS16490 IMU by the end of 2016. The ADIS16495 and ADIS16497 IMUs will offer greater dynamic range options, which translate into improved design flexibility and broader application reach for system developers.
Product Specifications
| Product |
Gyro |
Accelerometer |
Gyro Noise |
Accelerometer |
Operating |
|||||||||||||||
| ADIS16490 | 100 dps | 8g |
0.002 °/sec/root-Hz |
16 μg/root- |
-40 to 105C | |||||||||||||||
| ADIS16495 |
up to |
8g |
0.002 °/sec/root-Hz |
16 μg/root- |
-40 to 105C | |||||||||||||||
| ADIS16497 |
up to |
40g |
0.002 °/sec/root-Hz |
80 μg/root- |
-40 to 105C |
Pricing and Availability
| Product |
Sample |
Full Production |
Price Each Per |
Packaging | ||||||||||||
| ADIS16490 | Now | November |
|
44×47×14mm |
||||||||||||
| ADIS16495 | November |
|
|
44×47×14mm |
||||||||||||
| ADIS16497 | November |
|
|
44×47×14mm |
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue
View source version on businesswire.com: http://www.businesswire.com/news/home/20161019005031/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media