New Analog Devices SHARC® Processor Platform Delivers Superior Sound Experience in Audio System Applications
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20160616005077/en/
New Analog Devices SHARC® Processor Platform Delivers Superior Sound Experience in Audio System Applications (Photo: Business Wire)
- Order samples and download ADSP-SC57x/ADSP-2157x data sheets, reference designs and other technical documents: http://www.analog.com/SC57x
- Order rapid development EZ-Kit evaluation boards: http://www.analog.com/SC573EZKIT
- Get questions answered by ADI engineers on EngineerZone®, ADI's online technical support community: https://ez.analog.com/community/dsp/sharc-processors
Higher Performance with Optimized Connectivity
With the ADSP-SC57x processors, the SHARC+ cores and the DSP accelerators provide real- time performance while the ARM® Cortex-A5 processor handles connectivity and system operation. The ARM® NEON™ engine provides additional signal processing capability if needed. These features are coupled with the latest interface technology including Gigabit Ethernet AVB, MLB for MOST150, CAN 2.0B, USB2.0 and mobile storage, which are all managed independently by the ARM processor and provide optimal flexibility in system design from a common product series.
Scalable Application, Price and Performance Levels with a Common Platform
The ADSP-SC57x processors provide scalable performance with ARM and single- or dual-SHARC+ DSP variants in two package options that include large on-chip memory and the choice of with or without external DDR3(L)/DDR2/LPDDR1. These options allow designers to optimize both BOM cost and board complexity. The ADSP-2157x series is designed for applications for which only a DSP is needed and includes two SHARC+ cores, a DSP-centric peripheral set and computational accelerators. With the demand for increasingly complex audio algorithms in automotive and consumer applications, such as multi-channel audio decode and active noise cancellation, the series' superior DSP performance can meet challenging requirements.
Greater IP Protection
The new processors include ARM® TrustZone® security, integrated cryptographic hardware accelerators and secure OTP memory for key storage to mitigate growing industry concerns around software IP protection.
Increased Reliability and Reduced BOM Cost in Smaller, Quieter End Systems
The overall integration, low power, and automotive temperature range options deliver significant BOM and board area savings, which, in turn, provide lower design complexity with reduced time to market for applications. This includes the flexibility to operate within smaller enclosed areas at high automotive temperatures without needing heat sinks or fans. For applications with reliability as a critical requirement, memory parity and error-correction hardware provide higher data integrity.
Optimized Algorithms and
The ADSP-SC57x and ADSP-2157x processors are supported by Analog
Devices' award-winning CrossCore®
|
Pricing and Availability |
|||||||||||||||
| Product |
SHARC+ |
ARM |
Sample |
Starting |
Packaging |
||||||||||
| ADSP-SC570 | 450 + N/A | 450 | Now |
|
176-lead LQFP-EP | ||||||||||
| ADSP-SC571 | 450 + 450 | 450 | Now |
|
176-lead LQFP-EP | ||||||||||
| ADSP-SC572 | 450 + N/A | 450 | Now |
|
400-ball CSP BGA | ||||||||||
| ADSP-SC573 | 450 + 450 | 450 | Now |
|
400-ball CSP BGA | ||||||||||
| ADSP-21571 | 450 + 450 | N/A | Now |
|
176-lead LQFP-EP | ||||||||||
| ADSP-21573 | 450 + 450 | N/A | Now |
|
400-ball CSP BGA | ||||||||||
About
SHARC, CrossCore and EngineerZone are registered trademarks of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20160616005077/en/
Stephen.daly@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media