First MEMS Accelerometer with Min/Max Offset Sensitivity to Temperature Enables Predictable and Quantifiable Performance
The ADXL350 offers on-board analog to digital conversion with 13-bit resolution, as low as 2 mg/LSB, and is configurable to ±1g/2g/4g/8g range settings. The ADXL350 is available in a small footprint 3-mm x 4-mm x 1.2-mm, 16-lead, plastic-cavity laminate package. The ADXL350 is well suited for high-performance applications in industrial and defense industries such as gas/water meters, environmental monitors and military communications radios.
- View the ADXL350 MEMS accelerometer product page, order samples and download the data sheet: http://www.analog.com/ADXL350
- Order evaluation boards: http://www.analog.com/ADXL350
- Connect with engineers and ADI product experts on EngineerZone™, an online technical support community: http://ez.analog.com/community/mems
ADXL350 MEMS Accelerometer Key Features and Benefits:
- Min/Max offset sensitivity to temperature of ±0.31 mg/°C X/Y axes and ±0.49 mg/°C Z axis guarantees predictable and quantifiable performance across full temperature range
- 2 mg/LSB resolution with a 13-bit on-chip A/D converter enables measurement of inclination changes less than 1.0°
- Low power modes enable intelligent motion-based power management with threshold sensing and active acceleration measurement at extremely low power dissipation
|
Pricing and Availability |
||||||||||||
| Product | Availability |
Operating |
Price Each |
Packaging | ||||||||
|
ADXL350 |
Now | -40° C to +85° C |
|
3-mm x 4-mm x 1.2-mm
16-lead plastic cavity |
||||||||
About
Innovation, performance, and excellence are the cultural pillars on
which
Follow ADI on Twitter at http://www.twitter.com/ADI_News
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/library/analogDialogue/
edie.kramer@analog.com
or
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media