Distributed Power Amplifiers Cover 2-50 GHz to Simplify Instrumentation and Microwave Radio Applications
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20150714005131/en/
-
Download data sheet, order samples and evaluation boards
http://www.analog.com/HMC1126
http://www.analog.com/HMC1127
-
Register for the distributed amplifier webcast:
https://webinar.techonline.com/19992?keycode=CAA1GC - Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/hittite-microwave-and-analog-devices-support-collaboration-group
- Click to Tweet: http://ctt.ec/M0brk
HMC1127 GaAs pHEMT MMIC Distributed Power Amplifier Key Features:
• P1dB output power: 12.5 dBm
• Psat output power: 17.5 dBm
• Gain: 14.5 dB
• Output IP3: 23 dBm
• Supply voltage: +5 V @80 mA
• 50 Ohm matched I/O
• Die size: 2.7 x 1.45 x 0.1 mm
HMC1126 GaAs pHEMT MMIC Distributed Power Amplifier Key Features:
• P1dB output power: 17.5 dBm
• Psat output power: 21 dBm
• Gain: 11 dB
• Output IP3: 28 dBm
• Supply voltage: +5 V@65 mA
• 50 Ohm matched I/O
• Die size: 2.3 x 1.45 x 0.1 mm
Pricing and Availability
| Product |
Sample |
Full Production |
Price Each per |
Packaging | ||||||||||||||||
| HMC1127 | Now | Now |
|
DIE | ||||||||||||||||
| HMC1126 | Now | Now |
|
DIE |
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20150714005131/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media