D/A Converter Offers More Accuracy in a Smaller Footprint for Diverse Applications Ranging from Radar to Smartphone Testing
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20160808005014/en/
D/A Converter Offers More Accuracy in a Smaller Footprint for Diverse Applications Ranging from Radar to Smartphone Testing (Photo: Business Wire)
-
View product pages, download data sheets, order samples and evaluation
boards:
http://www.analog.com/AD9164 -
View the unique new remote evaluation tool, and ‘test-drive' the
AD9164 immediately on:
http://labs.analog.com/ad916x -
Learn about Analog Devices'
D/A converter product portfolio:
http://www.analog.com/en/products/digital-to-analog-converters/da-converters.html -
Connect with engineers and ADI product experts on EngineerZone®, an
online technical support community:
https://ez.analog.com/community/data_converters/high-speed_dacs
The AD9164
-
Highest linearity in ADI's
D/A converters portfolio - 100 to 1,000 times improved spectral purity versus previous generation ADI solutions (20-30 dB better)
- Higher agility with frequency change time now a 100 times shorter than traditional ADI phased locked loop (PLL) systems
The reduction in solution component count and thus size enables element
level digital beamforming advanced radar solutions. With the same
performance specifications as the already released AD9162, the AD9164
The AD9164 converter features a 2x interpolator (FIR85), which enables
configurability for lower data rates and converter clocking to reduce
overall system power and ease filtering requirements. In mix-mode
operation, this
The AD9164 also comes with a unique remote evaluation tool, allowing
designers to "test-drive" the
|
Product Specifications |
||||||||||||
| Product |
DDS |
Update |
Direct RF |
Baseband |
Normal |
Mix-Mode | ||||||
| AD9164 | < 500 ns | 12 GSPS | 6 GSPS |
DC to 2.5 |
DC to 6 |
1.5 to 7.5 |
||||||
|
Pricing and Availability |
||||||||
| Product |
Sample |
Full |
Price Each |
Packaging | ||||
| AD9164 | Now | Now |
|
8 mm x 8 mm CSP-BGA 11 mm x 11 mm CSP-BGA |
||||
|
|
11mm x 11mm CSP-BGA SnPb |
|||||||
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News.
Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/.
View source version on businesswire.com: http://www.businesswire.com/news/home/20160808005014/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media