Bias Generation and Level Setting Made Easy with Multiple Range, User Programmable Voltage Output D/A Converter
- Download the AD5761R D/A converter data sheet, view product page and order samples: http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5761r/products/product.html
- Download the ADP5070 and ADP5071 dual DC-DC regulator data sheets, view product pages and order samples: http://www.analog.com/ADP5070 and www.analog.com/ADP5071
- Learn how the online ADIsimPower™ tool supports the ADP5070 and ADP5071 dual DC-DC regulators : http://download.analog.com/PMP/ADP507x_Designer.zip
- Connect with engineers and precision D/A converter experts on EngineerZone®, ADI's online technical support community: https://ez.analog.com/community/data_converters/precision_dacs
- Connect with power design experts on EngineerZone: https://ez.analog.com/community/power
Offering a 60 percent space savings over previous discrete solutions, the AD5761R's single-chip 3-mm × 3-mm LFCSP standard package is ideal for designs within shrinking form factors, such as actuator control. The total unadjusted error specification — ± 0.15% FSR max — is a true error including all on-chip circuitry and reference. This enables more accurate end systems and eliminates multiple system calibration routines in industrial environments. For a lower cost, less accurate option within the same series, a pin compatible 12-bit version and non-reference options are also available.
AD5761R Key Specifications:
- 8 software-programmable output ranges with 5% over-range: 0 V to 5 V, 0 V to 10 V, 0 V to 16 V, 0 V to 20 V, ±3 V, ±5 V, ±10 V, and −2.5 V to +7.5 V
- Robust feature set including diagnostic, temperature, brownout and short circuit alert
Pricing and Availability |
|||||||||||||||
Product |
Production |
Option |
Operating |
Packaging |
Price Each |
||||||||||
AD5761R | NOW |
16-bit
Reference on-chip |
−40°C to +125° |
16-lead TSSOP
16-lead LFCSP |
|
||||||||||
AD5721R | NOW |
12-bit
Reference on-chip |
−40°C to +125° |
16-lead TSSOP
16-lead LFCSP |
|
||||||||||
AD5761 | NOW | 16-bit | −40°C to +125° |
16-lead TSSOP
16-lead LFCSP |
|
||||||||||
AD5721 | NOW | 12-bit | −40°C to +125° |
16-lead TSSOP
16-lead LFCSP |
|
||||||||||
ADP5070 | NOW |
1.0A Boost Switch
0.6A Inverter Switch |
−40°C to 125° | 20-lead LFCSP |
|
||||||||||
ADP5071 | NOW |
2.0A Boost Switch
1.2A Inverter Switch |
−40°C to 125° | 20-lead LFCSP |
|
||||||||||
Complementary Products
Complementary low-noise reference products for the AD5761R include the ADR4525 and other products comprising the ADR45XX family. Complementary low-noise positive LDOs include the ADM7160 for 5-V systems, the ADP7118 for 12-V systems and the ADP7142 for 24-V systems. The ADP7182 is a complementary low-noise negative LDO for 5-V, 12-V and 24-V systems.
About
Innovation, performance, and excellence are the cultural pillars on
which
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
Photos/Multimedia Gallery Available: http://www.businesswire.com/multimedia/home/20150225005009/en/
grainne.murphy@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media