Analog Devices' Wideband Dual Differential Amplifier Drives High Frequency A/D Converters with Industry's Best Distortion and Noise Performance
- Download data sheet or to order samples, see product page: http://www.analog.com/adl5566
- Get support at ADI's EngineerZone™ online support community: http://ez.analog.com/community/rf
- Browse ADI's entire RF portfolio including over 1000 RF ICs covering the entire signal chain from antenna to bits and back as well as full suite of design tools: http://www.analog.com/en/rfif-components/products/index.html
The ADL5566 differential amplifier supports detailed specifications at the following frequencies: 70 MHz, 100 MHz, 140 MHz, 250 MHz, 500 MHz, and 1000 MHz. Its best-in-class frequency distortion and noise level performance simplifies AAF (anti-aliasing filter) designs and allow system designers to continue increasing bandwidth and dynamic range for receivers with little or no impact on overall system performance.
ADL5566 Differential Amplifier Key Features:
- High intercept power linearity: OIP3/OIP2 46 dBm/82.6 dBm at 200 MHz (16 dB gain)
- 2nd/3rd order distortion levels (2 Vpp into 200 ohms): —94.5 dBc/ —87.2 dBc at 200 MHz (16 dB gain)
- RTI noise: 1.3 nV/√ HZ (16dB gain)
- Support single-ended and differential-input application
- Power consumption: 70 mA per channel at 3.3 V and 80 mA per channel at 5 V
- Power supply range: 2.8 V to 5.2 V with channel independent enable function
Availability, Pricing and Complementary Components |
||||||||||||||||||||
Product |
Sample Availability |
Full Volume Production |
Price Each In 1,000 Quantities | Packaging | ||||||||||||||||
Now | Now |
|
4mm x 4mm
24-lead LFCSP |
The ADL5566 differential amplifier can be easily designed with the AD9467
data converter, AD9250
and AD9643
dual-channel data converters, ADL5812
RF mixer, ADL5380
RF demodulator and
About
Innovation, performance, and excellence are the cultural pillars on
which
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
Colleen.cronin@analog.com
Source:
News Provided by Acquire Media