Analog Devices' Silicon Switch Reduces Size and Power Consumption in Cellular Radio RF Front Ends
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20160516005002/en/
- View product page, download data sheet, order samples and evaluation boards: http://www.analog.com/ADRF5130
- Learn about Analog Devices RF switches portfolio: http://www.analog.com/en/products/rf-microwave/rf-switches.html
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/rf
The ADRF5130 is specified at 0.7-GHz to 3.5-GHz frequency band with typical 0.6-dB insertion-loss, high isolation of 50 dB, excellent linearity of +68 dBm and peak power handling of 44 watts during continuous operation mode. The device features robust 2000-V electro-static-discharge (ESD) protection on all device pins. It also incorporates a fast CMOS-compatible control interface with switching time less than 1 us. Additionally, a symmetrical circuit architecture allows the RF inputs to be used interchangeably in high power applications.
Pricing and Availability
| Product | Sample Availability | Full Production | Price Each per 1,000 | Packaging | ||||||||
| ADRF5130BCPZ | Now |
|
|
4 mm × 4 mm LFCSP | ||||||||
| ADRF5130-EVAL-Z | N/A | N/A |
1 unit @ |
Evaluation Board | ||||||||
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20160516005002/en/
beth.schlesinger@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media