Analog Devices' Plug-and-Play Antenna Chip Simplifies Phased Array Radar for Avionics and Communications Equipment Designers
This press release features multimedia. View the full release here: https://www.businesswire.com/news/home/20180516005004/en/
Analog Devices' Plug-and-Play Antenna Chip Simplifies Phased Array Radar for Avionics and Communications Equipment Designers (Graphic: Business Wire)
- View ADAR1000 product page, download data sheet, order samples and evaluation boards: http://www.analog.com/adar1000
- Learn more about ADI's phased-array radar solutions: http://www.analog.com/phasedarray
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: http://ez.analog.com/community/rf
The 4-channel ADAR1000 active antenna beamforming chip replaces 12 discrete components needed for antenna phase-gain adjustments and digital controls. The IC supports time division duplexing (TDD) across the X and Ku bands. It includes an integrated T/R switch that can be used to select the common port as an input for transmit (Tx) or an output for receive (Rx). The four pairs of Tx and Rx channels have independently programmable gain and phase settings. The ADAR1000 can be configured to directly control all aspects of external T/R module pulsing with minimal extra circuitry. All settings can be loaded into built-in memory for fast access to gain-phase states and T/R module settings. The ADAR1000 offers a scalable building block for fast implementation of active antenna phased arrays targeting next-generation radar and communications systems without the need for extensive third-party design support.
"ADI is combining the industry's broadest RF portfolio with extensive
design and packaging expertise to help customers quickly implement
phased array antennas," said
ADAR1000 Active Antenna Beamforming Chip Product Features
- 8-GHz to 16-GHz frequency range
- Half-duplex TDD for Tx and Rx
- Single-pin Tx/Rx control
- Versatile T/R modules control modes
- 360-degree phase control with less than 2.8-degree phase resolution
- Greater than 31-dB gain control with 0.5-dB resolution
- On-chip memory for pre-stored beam positions
- Auxiliary 8-bit A/D converter for power detectors and temperature sensor
- Support for low-power modes
- 4-wire SPI interface
|
Product Pricing and Availability |
||||||||
| Product |
Sample |
Full |
Price Each per 1,000 | Packaging | ||||
| ADAR1000 |
|
|
Contact ADI at adar1000@analog.com |
7mm X 7mm LGA package | ||||
|
ADAR1000-EVALZ Evaluation Board |
N/A |
|
Contact ADI at adar1000@analog.com |
N/A | ||||
Analog Devices' RF and microwave portfolio provides the broadest capabilities in the industry coupled with deep system design expertise to support designs with complete signal chain capability, including RF, microwave and millimeter wave. Customers can choose from a broad selection of discrete components and integrated solutions, including a comprehensive antenna to bits portfolio for applications from DC to beyond 100 GHz. ADI offers the widest array of technologies, including CMOS, SiGe, BiCMOS, SOI, GaAs and GaN, for markets including communications, test and measurement instrumentation, industrial, and aerospace and defense.
About
(ADI-WEB)
Follow ADI on Twitter at http://www.twitter.com/ADI_News.
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/analog-dialogue/.
View source version on businesswire.com: https://www.businesswire.com/news/home/20180516005004/en/
linda.kincaid@analog.com
Source:
News Provided by Acquire Media