Analog Devices' Meter-on-a-chip Enables Broad Range of Portable Health Applications
ADI's meter-on-a-chip offers passive and active sensor fusion functionality for next-generation point-of-care diagnostics, home/self-test health products, and vital signs monitoring.
The ADuCM350 is a complete meter-on-a-chip optimized for portable health applications such as point-of-care diagnostics, remote health/vital signs monitoring and home/self-test health meters. (Photo: Business Wire)
- Download a short-form datasheet: http://www.analog.com/ADuCM350-ds
- Learn more about ADI's healthcare technology: http://healthcare.analog.com/en/segment/health.html
"The ADuCM350 meter-on-a-chip supports a wide range of portable
healthcare applications ranging from wearable health monitoring devices,
such as smart watches and sophisticated pedometers, to point-of-care
diagnostics that shorten hospital stays and make possible high quality
monitoring in the home," said Patrick O'Doherty, vice president,
ADuCM350 Meter-on-a-chip Optimized for System-level Performance
The ADuCM350 is optimized for system-level performance and signal measurement accuracy, including those monitoring devices powered by a single coin-cell battery, and features a precision AFE with a 16-bit accurate, 160-kSPS A/D converter, +/-0.2% accurate voltage reference, and a 12-bit D/A converter.
Passive complex impedance sensing on the ADuCM350 enables baseline detection and detailed information of physiological, biological and electrochemical reactions, at levels previously unattainable. The fusion of passive and active sensors provides an additional level of signal measurement accuracy, and environmentally robust capacitance-to-digital technology on-chip supports new use cases such as skin electrode detection and next-generation electrochemical test strip technologies. The precision AFE performs auto-calibration ensuring accurate, repeatable measurements in the field for the life of the product.
Scalable Development Platform Supports Rapid Feature Expansion
The ADuCM350 healthcare meter-on-a-chip is a flexible platform that supports full product development roadmaps from entry-level to feature-rich devices. Sensor fusion functionality allows designers to expand product measurement capabilities. For example, the ADuCM350 platform can support calorie burn applications by combining galvanic skin response for heart rate and respiration, with an ultra-low-power 3-axis MEMS accelerometer for altitude and motion detection. An extensive peripheral set of communication I/O including USB, audio, display, serial and touch supports differentiation and rapid feature expansion. The ADuCM350 AFE sequencer enables designers to develop the software for a measurement procedure only once and then reliably port it across an entire product family.
ADuCM350 Healthcare Meter-on-a-Chip Key Features
- 16-bit accurate 160 kSPS A/D converter
- 0.2% precision voltage reference
- 12-bit no missing code D/A converter
- Hardware accelerators for waveform generation and filtering
- 16-MHz ARM® Cortex™ M3 processor
-
384-kB flash memory, 16-kB EEPROM and 32-kB
SRAM - Sensor fusion support
- Configurable switch matrix (amperometric, photometric, impedance, potentiometric)
- Complex impedance measurement (waveform generation and filtering)
- Robust capacitance-to-digital conversion technology
- Communication I/O support: USB, audio, display, beeper, and serial
- Extensive power management capabilities
- Operation: Coin cell battery compatible
Pricing and Availability
| Product |
Sample
Availability |
Full Production |
Price each
per 1k units |
Packaging | ||||||||||||
| ADuCM350 | Now |
|
|
8-mm x 8-mm 120-pin CSP_BGA |
||||||||||||
About
Innovation, performance, and excellence are the cultural pillars on
which
EngineerZone is a trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.
Photos/Multimedia Gallery Available: http://www.businesswire.com/multimedia/home/20140107005025/en/
edie.kramer@analog.com
or
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media