Analog Devices' MEMS Accelerometers Deliver Compelling Noise Performance for Condition Monitoring Applications
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20170424005014/en/
Analog Devices' MEMS Accelerometers Deliver Compelling Noise Performance for Condition Monitoring Applications (Photo: Business Wire)
- View the ADXL1001 product page, download data sheet, order samples and evaluation boards: http://www.analog.com/ADXL1001
- View the ADXL1002 product page, download data sheet, order samples and evaluation boards: http://www.analog.com/ADXL1002
- Learn more about ADI's MEMS accelerometer technology and products: http://www.analog.com/en/products/mems/accelerometers.html
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/welcome
About the ADXL1001 and ADXL1002
The ADXL1001 and ADXL1002
MEMS accelerometers deliver ultra-low noise density over an extended
bandwidth with high-g range. The accelerometers are available in
two models with full-scale ranges of ±100g (ADXL1001) and ±50g
(ADXL1002). Typical noise density for the ADXL1002 is 25 μg/√Hz,
with a sensitivity of 40mV/g, and 30 μg/√Hz for ADXL1001
with sensitivity 20mV/g. Both accelerometers operate on single
voltage supply from 3.0V to 5.25V, and offer useful features such as
complete, electrostatic self-test and over range indicator. The ADXL1001
and ADXL1002 are rated for operation over a -40°C to +125°C temperature
range.
|
Product Pricing and Availability Product Pricing and Availability |
|||||||||||||||
| Product |
Output |
Full-scale |
Product |
Price Each |
Packaging | ||||||||||
| ADXL1001 | Analog | ±100 g | Now |
|
32 lead 5x5 mm |
||||||||||
| ADXL1002 | Analog | ±50 g | Now |
|
32 lead 5x5 mm |
||||||||||
About
EngineerZone is a registered trademark of
Follow
ADI on Twitter at http://www.twitter.com/ADI_News
Read
and subscribe to Analog Dialogue, http://www.analog.com/analog-dialogue.html
View source version on businesswire.com: http://www.businesswire.com/news/home/20170424005014/en/
linda.kincaid@analog.com
Source:
News Provided by Acquire Media