Analog Devices' Low Power AFE Enables Smaller, Lighter Wearable Health Devices with Longer Battery Life
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20161006005016/en/
Analog Devices' Low Power AFE Enables Smaller, Lighter Wearable Health Devices with Longer Battery Life (Photo: Business Wire)
- View product page, download data sheet, order samples and evaluation boards: http://www.analog.com/AD8233
-
Read the article "Home is Where the Heart Is" to learn more about
Analog Devices and home health-care monitoring: http://www.analog.com/media/en/technical-documentation/technical-articles/Home-Is-Where-The-Heart-Is.pdf - Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/welcome
Along with its small size, the single-supply (1.7 V to 3.5 V) AD8233
features extremely low quiescent current of 50 μA (typical); lead on/off
detection even while in shutdown mode ( < 1 μA); and 80-dB common-mode
rejection ratio (DC to 60 Hz). Electrical noise, a critical
specification for cardiac-monitoring devices, is below 10 μV from 0.5 to
40 Hz. The AD8233 also allows for highly flexible filter configurations
which are essential to consistent, confident operation in an inherently
harsh electrical environment under a range of use cases: a two-pole
adjustable high-pass filter, a three-pole adjustable low-pass filter
with adjustable gain, and an
|
Pricing and Availability |
||||||||||||
| Product |
Full |
Price Each |
Packaging | |||||||||
| AD8233 | Now |
|
2 mm × 1.7 mm WLCSP | |||||||||
| AD8233CB-EBZ | Now |
|
Evaluation Board | |||||||||
About
EngineerZone is a registered trademark of
Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue
View source version on businesswire.com: http://www.businesswire.com/news/home/20161006005016/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media