Analog Devices Introduces Ka-Band HPA and Block Upconverter for Single-Carrier Satellite Communications Equipment
- Download data sheet, view product page and order samples:
- For more information on Analog Devices' aerospace and defense solutions: http://www.analog.com/aero-def
- Connect with engineers and experts on EngineerZone™, an online technical support community: https://ez.analog.com/community/hittite-microwave-and-analog-devices-support-collaboration-group
The HMC7053 fully integrated Ka-band block upconverter is upconvertered to 29 to 31 GHz at a linear output power of -30 to 5 dBm. The device features a 1- to 2-GHz dual input IF at 0 dBm typical and 20-dB conversion gain. The new module was designed with a dual upconversion scheme to ensure no phase inversion and maximum spurious rejection. Other features include dual L-band inputs, an SMA input and a 2.9-mm output connector, digital gain control and thermal monitoring and gain compensation.
The HMC7054 fully integrated Ka-band HPA achieves linear output power of 37 dBm, a 42-dB small signal gain and operates at 5 V while drawing 14 amps. The new device has a 2.9-mm input connector and WR28 waveguide output. Both the block upconverter and HPA are designed for conduction cooling and operate over the -20 °C to +80 °C temperature range.
Pricing and Availability
| Product | Production Availability | Size | Weight | ||||||
|
Block Upconverter |
NOW | 5.72" x 4.51" x 1.63" | 0.6 lbs | ||||||
|
HPA |
NOW | 5.0" x 4.51" x 1.145" | 1.6 lbs |
About
Innovation, performance, and excellence are the cultural pillars on
which
EngineerZone is a trademarked term of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.
Photos/Multimedia Gallery Available: http://www.businesswire.com/multimedia/home/20141021005006/en/
Editors Only Contact:
beth.hildreth@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media