Analog Devices' Integrated Transceiver and Support Ecosystem Drive Next-Generation Software-Defined Radio Designs
- RF Agile Transceiver provides up to three times the noise performance of competition and significantly reduces BOM cost.
- Design kit, FPGA rapid prototyping environment reduce design times and risk.
"The AD9361 Agile Transceiver is a complete RF transceiver solution on a
single chip — it's an RF architect's dream device," said
- View videos, data sheet, order AD9361 samples and FMC cards: http://www.analog.com/ad9361rftransceiver
-
Announced today: Order Avnet kits using the AD9361 and Xilinx's
Zynq-7000 and start designing:
- Zynq-7000 AP SoC / AD9361 Software-Defined Radio Evaluation Kit www.em.avnet.com/adizynqsdr2
- Zynq-7000 AP SoC / AD9361 Software-Defined Radio Systems Development Kit www.em.avnet.com\adizynqsdr3
- Announced today: Epiq Solutions' Maveriq Multichannel SDR Platform using the AD9361: http://www.epiqsolutions.com/maveriq/maveriq_pr.pdf
- Connect with engineers and ADI product experts on EngineerZone™, an online technical support community: http://ez.analog.com/community/wide-band-rf-transceivers
The AD-FMCOMMS2-EBZ-FMC board provides designers with a rapid prototyping environment that supports multiple communications protocols, including most licensed and unlicensed bands.
"The programming flexibility and configurability of the AD9361 combined
with the flexibility of a low power software configurable radio and its
small footprint enables new levels of design versatility," said
About the AD9361 RF Agile Transceiver
Operating over a frequency range of 70 MHz to 6 GHz, the AD9361 is a complete radio design that combines multiple functions in a single chip. The RF agile transceivers integrate an RF front end, flexible mixed-signal baseband section, frequency synthesizers, two analog-to-digital converters and two direct conversion receivers to simplify design and reduce bill of material cost. The AD9361 supports channel bandwidth from less than 200 kHz to 56 MHz, and is highly programmable, offering the widest dynamic range available in the market today.
Two independent direct conversion receivers have a state-of-the-art noise figure and linearity. Each receive subsystem includes independent automatic gain control, dc offset correction, quadrature correction, and digital filtering, eliminating the need for these functions in the digital baseband. The AD9361 also has flexible manual gain modes that can be externally controlled.
Two high-dynamic-range A/D converters per channel digitize the received I and Q signals and pass them through configurable decimation filters and 128-tap FIR filters to produce a 12-bit output signal at the appropriate sample rate. The transmitters use a direct conversion architecture that achieves high modulation accuracy with ultra-low noise.
AD9361 Design Resources Available: Software Design Kit and FMC Board
Together with the FPGA mezzanine cards, ADI offers a wide range of AD9361 design resources including Gerber files, code references, Linux sample applications and drivers, and design support packages, which are available for download.
Pricing, Availability and Complementary Products
| Part Number | Sample Availability | Production Availability | Price Each in 1,000 Units | Package | ||||||||
| Now | Now |
|
10-mm x 10-mm 144-ball CSPBGA |
|||||||||
| AD-FMCOMMS2-EBZ FMC Board | Now | Now |
|
Rapid Prototyping System | ||||||||
The AD9361 RF Agile Transceiver is well-suited to work with the ADL5521 and ADL5523 low noise amplifiers, AD9548 clocking IC; ADP2164 dc-to-dc regulator, as well as the ADP1755 and ADP5040 low dropout regulators.
Innovation, performance, and excellence are the cultural pillars on
which
To subscribe to ADI's News Feed: http://www.analog.com/en/homepage/news.html
Follow ADI on Twitter: http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal: http://www.analog.com/library/analogDialogue/
Photos/Multimedia Gallery Available: http://www.businesswire.com/multimedia/home/20131022006094/en/
colleen.cronin@analog.com
or
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media