Analog Devices' Eight-Channel Data Converter Combination Unlocks New Levels of Design Freedom in a Tiny Package
Uniquely configurable as any combination of 12-bit ADC, 12-Bit DAC or GPIO, new ADC/DAC/GPIO combination IC gives designers unmatched flexibility to meet their system monitoring and control needs.
- Order the AD5592R evaluation board: http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad5592r/products/EVAL-AD5592R/eb.html
- Connect with engineers and experts on EngineerZone®, ADI's online technical support community: https://ez.analog.com/community/data_converters
The single-chip AD5592R saves up to 85 percent of the space required by discrete implementations by using a small 2-mm × 2-mm WLCSP package. The small package suits the device for high-density and space-constrained applications such as wired and wireless communications, building control or any general monitoring or control application where size and design flexibility are key requirements. The new device not only simplifies system architectures but enables greater system functionality because of the ability to add extra control and monitoring capabilities within a single part.
AD5592R Features
- Safe power-up functionality prevents conflict with external circuitry if set up incorrectly
- Digital Temperature Indictor/Alert signals fault condition and allows system shutdown
- 2.5 V, 25 ppm/°C internal reference
- −40°C to +105° operating temperature range
Pricing and Availability
| Product |
Production |
Bus Option | Packaging |
Price Each In |
||||||||
| AD5592R | NOW | SPI |
2 mm × 2 mm
16-ball WLCSP, 3 mm × 3 mm 16-lead LFCSP, 16-lead TSSOP |
|
||||||||
| AD5593R | NOW | I2C |
2 mm × 2 mm
16-ball WLCSP, 3 mm × 3 mm 16-lead TSSOP |
|
About
Innovation, performance, and excellence are the cultural pillars on
which
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
EngineerZone is a registered trademark of
Photos/Multimedia Gallery Available: http://www.businesswire.com/multimedia/home/20150224005005/en/
grainne.murphy@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media