Analog Devices Delivers Industry's Highest Signal Bandwidth with Dual 16-bit D/A Converter
ADI's 2.8-GSPS D/A converter achieves 70 percent wider bandwidth than competing devices, extending the range and reducing development costs for radios supporting emerging E-band frequencies.
- To learn more, order samples and evaluation boards:
- Mouser and DigiKey are stocking evaluation boards and silicon.
- To view more GSPS data converter technical content: http://www.analog.com/en/content/Wideband-RF/fca.html
- Connect with engineers and experts on EngineerZone™, an online technical support community: https://ez.analog.com/community/data_converters
- Find out more about ADI's communications solutions: http://communications.analog.com/en/segment/cmmn.html
The AD9136/5 D/A converters support complex input data rates of up to 2.12 GSPS per D/A converter using a flexible, 8-lane, 10.6 Gbps JESD204B interface. The new devices achieve better than -80dBc spurious-free dynamic range (SFDR) and have exceptional noise performance of -163dBm/Hz that provide high quality synthesis of wideband signals. The industry-leading combination of speed and noise performance results in faster, cleaner data transmission and reduces infrastructure costs by allowing wireless carriers to space point-to-point microwave repeaters farther apart.
The AD9136/5 converters require only 1.4 W of power under full operating conditions and integrate a low-noise PLL (phase-locked loop), which lowers bill of materials costs and simplifies system design by eliminating the need for a high-performance source clock. The new converters also include integrated interpolation filters with selectable interpolation factors of 1, 2, 4, and 8.
In a point-to-point radio system design, the AD9136/5 are optimized to interface seamlessly with ADI's ADRF672x analog quadraturee modulators.
Pricing and Availability
Part Number | Availability | Unit Price | Package | |||||||||
NOW |
|
88-lead LFCSP | ||||||||||
NOW |
|
Evaluation Board | ||||||||||
NOW |
|
Evaluation Board w/FMC | ||||||||||
NOW |
|
88-lead LFCSP | ||||||||||
NOW |
|
Evaluation Board | ||||||||||
NOW |
|
Evaluation Board w/ FMC | ||||||||||
About
Innovation, performance, and excellence are the cultural pillars on
which
EngineerZone is a trademarked term of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
Photos/Multimedia Gallery Available: http://www.businesswire.com/multimedia/home/20141015005014/en/
Bob.olson@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media