Analog Devices' D/A Converter Improves Television Viewing Experience
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20160711005005/en/
- View product page, download data sheet, order samples and evaluation boards:
-
Learn about Analog Devices'
D/A converter product portfolio:
http://www.analog.com/en/products/digital-to-analog-converters/da-converters.html - Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/data_converters/high-speed_dacs
The 16-bit, 12-GSPS AD9162 converter's best-in-class 2.5-GHz bandwidth exceeds the 1.794-GHz optional future requirement specified by the cable industry's DOCSIS 3.1 standard by nearly 40 percent. The wider bandwidth affords cable operators the ability to plan next-generation network upgrades and capacity expansions without changing converter designs, which reduces product development time and engineering resources.
The AD9162 converter's industry-best dynamic range (-82-dBc SFDR at -167-dBm/Hz NSD) allows designers to synthesize signals across a wide frequency spectrum from direct-to-RF up to 6 GHz. In wireless applications, this eliminates an IF-to-RF up-conversion stage and local oscillator generation, reducing base station component count, size and power consumption. The AD9162 supports all wireless communications infrastructure protocols (WCDMA, LTE, LTE-A, point-to-point), enabling advanced multiband and multi-standard radio designs.
Additional Features and Benefits
The AD9162 converter
features a 2x interpolator (FIR85) that enables configurations for lower
data rates and converter clocking to reduce overall system power and
ease filtering requirements. In mix-mode operation, the RF D/A
converters can be configured to reconstruct RF carriers in the 2nd and
3rd
|
Product Specifications |
||||||||||||
|
|
||||||||||||
| Product |
DDS |
Update |
Direct RF |
Baseband |
Normal |
Mix-Mode | ||||||
| AD9162 | NA | 12 GSPS | 6 GSPS | DC to 2.5 GHz | DC to 6 GHz | 1.5 to 7.5 GHz | ||||||
|
Pricing and Availability |
||||||||
|
|
||||||||
| Product |
Sample |
Full |
Price Each |
Packaging | ||||
| AD9162 | Now | Now |
|
8 mm x 8 mm CSP-BGA
11 mm x 11 mm CSP-BGA |
||||
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20160711005005/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media