Analog Devices' Analog Microcontroller with ARM Cortex M3 and Dual 24-Bit Sigma-delta A/D Converters Offers Highest Accuracy, Lowest Power
ADuCM360 draws 1-mA operating current for full operation of processor and analog front-end to enable 4- to 20-mA loop-powered smart sensor applications.
The ADuCM360 microcontroller core is a low power 32-bit ARM RISC machine
and incorporates a flexible 11-channel DMA (direct memory access)
controller supporting wired (SPI, UART, I²C) communication peripherals.
In addition there are 128k bytes of non-volatile flash/EE and 8k bytes
of
The ADuCM360 analog sub-system consists of two A/D converters connected to a flexible input multiplexer (with up to 11 input channels) and each with its own programmable gain amplifier. Both converters can operate in fully differential or single-ended modes. The ADuCM360 is ideal for applications where the second A/D converter is needed for temperature compensation on the sensor or for dual-sensor applications. Available in August will be the ADuCM361, which contains all the features of the ADuCM360 but includes only one A/D converter.
- View the ADuCM360 product page, order samples, and download the data sheet: http://www.analog.com/en/processors-dsp/analog-microcontrollers/aducm360/processors/product.html.
- Access the Circuits from the Lab™ reference circuit note to learn how to integrate the ADuCM360 into your design, visit: http://www.analog.com/en/circuits-from-the-lab/CN0221/vc.html.
- Get support at ADI's EngineerZone™ online technical support community: http://www.analog.com/ezzone_precision_adcs.
"The ADuCM360 consumes just 1 mA in full operation, with both A/D
converters and programmable gain amps active, making them ideal for use
in 4- to 20-mA loop-powered systems," said
ADuCM360 Analog Microcontroller Key Features and Benefits
-
A complete, single-chip analog front-end including input signal
conditioning, dual PGAs, voltage reference, dual 24-bit sigma-delta
A/D converters and a buffered voltage-output
D/A converter resulting in higher accuracy, reduced board space and lower power consumption. - An integrated, low power, 32-bit, 20-MIPs ARM Cortex M3 core enables advanced diagnostics at a sensor node — wired or wireless — for higher accuracy measurements.
- Up to 12 programmable sensor excitation current sources from 10µA to 1mA can be used with bridge sensors and resistive temperature sensors.
-
The on-chip
D/A converter that can be used for 4- to 20-mA loop control. - Supported with the low-cost QuickStartTM Development Kit, which includes sample code, function libraries, compilers and emulators for faster and less expensive software development.
- Specified for a wide industrial temperature range of —40°C to +125°C.
On-chip factory firmware supports in-circuit serial download via a serial wire interface (2-pin JTAG system) and UART while non-intrusive emulation is also supported via the serial wire interface. These features are incorporated into a low-cost QuickStart™ Development Kit supporting this precision analog microcontroller family.
This new data acquisition system is available in a 48-lead, 7mm x 7mm LFCSP package and operates from a 1.8-V to 3.3-V supply.
|
Pricing, Availability and Complementary Products |
||||||||||||
|
Samples and the QuickStartTM Development Kits are currently available. |
||||||||||||
| Part No. | Availability |
A/D Converter |
ADCs | Pricing (1K) | ||||||||
|
|
Now | 24 | 2 |
|
||||||||
|
|
August | 24 or 16 | 1 |
|
||||||||
| Now |
QuickStart Software development |
|
||||||||||
Complementary components include ADI's AD5700
HART modem IC, a single-chip implementation for encoding and decoding
the HART communications protocol, and the AD5421
16-bit
About
Innovation, performance, and excellence are the cultural pillars on
which
*
Follow ADI on Twitter at http://www.twitter.com/ADI_News.
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.
Photos/Multimedia Gallery Available: http://www.businesswire.com/cgi-bin/mmg.cgi?eid=50296171&lang=en
doug.bartow@analog.com
or
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media