4-Channel, 24-GHz Receiver Downconverter Delivers Industry's Best Noise and Power Performance in Space-Saving Package
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20150521005014/en/
- View product page, download data sheet, order samples and evaluation boards: http://www.analog.com/adf5904
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/rf
The
- 4 receive channels
- Rx channel gain: 22 dB
- Noise figure: 10 dB
- P1db: -10 dBm
- Power consumption: 0.5mW - all 4 channels powered on
- LO input range: -8 dBm to +5 dBm
- Rx to IF isolation: 30 dB
- RF signal bandwidth: 250 MHz
- On-chip temperature sensor with analog output: ±5°
Pricing and Availability
| Product Model |
Sample |
Full Production |
Price Each per |
Packaging | ||||||||||||||
|
ADF5904WCCPZ |
Now | Now |
|
5-mm × 5-mm |
||||||||||||||
|
EV-ADF5904SD2Z |
Now | Now |
1 Unit @ |
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20150521005014/en/
beth.desjardins@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media