10-DoF MEMS IMU Incorporates Sensor Fusion Algorithm for Exceptionally Precise Orientation Sensing in Industrial, Defense and Avionics Applications
- Download data sheet and see product page: http://www.analog.com/ADIS16480
- Order samples and evaluation boards: http://www.analog.com/ADIS16480
- To learn more about improving platform stabilization, navigation and instrumentation applications using MEMS inertial sensors visit: http://www.analog.com/en/mems-sensors/mems-inertial-measurement-units/products/index.html
ADIS16480 Embedded, Extended Kalman Filter Yields Highly Accurate Orientation Sensing
"When determining exact position or orientation, industrial and defense
electronics systems are dependent not only on the accuracy of individual
sensors, but on the sophistication of accurately and dynamically
combining multiple inputs," said
More About the ADIS16480 iSensor 10-DoF MEMS IMU
With a 330-MHz bandwidth that is 6x wider than competing sensors, the ADIS16480 iSensor 10-DoF MEMS IMU combines ADI's high-performance iMEMS® technology and precision sensor-signal processing to support closely aligned (0.05 degree) and phase-matched axes, and industry leading non-linearity of 0.01%. Every MEMS IMU is uniquely factory calibrated, which significantly reduces the time and risk associated with development and integration, as well as providing extremely low sensitivity to thermal drift.
ADIS16480 iSensor 10-DoF MEMS IMU Key Specifications
-
Extended adaptive
Kalman filter -
Tri-axis, digital gyroscope: ±450°/sec dynamic range
- 6°/hr in-run bias stability
- 0.3°/√hr angular random walk
- Tri-axis, digital accelerometer: ±10 g
- Tri-axis, digital magnetometer: ±2.5 gauss
- Digital pressure sensor: 300 mbar to 1100 mbar
- Fast start-up time: ~500 ms
- SPI-compatible serial interface
- 2000 g shock survivability
Analog Devices Expands iSensor MEMS IMU Portfolio
Also today, ADI further extended its iSensor MEMS IMU portfolio by introducing the ADIS16448 10-DoF and ADIS16485 6-DoF MEMS sensors. The ADIS16448 is designed for platform stabilization, navigation and instrumentation applications and delivers the industry's best combination of price, performance and package density (24-mm x 38-mm x 11-mm). The ADIS16485 MEMS IMU includes a tri-axis gyroscope and a tri-axis accelerometer, and features the best combined gyroscope (6˚/hr) and accelerometer (32 µg) in-run bias stability of any available 6-DoF MEMS IMU.
Availability and Pricing
|
Product |
Sample
|
Full Production |
Price each
|
Packaging | |||||||||
| Now | Now |
|
47 mm × 44 mm × 14 mm
24-lead module with connector interface |
||||||||||
| Now |
|
|
24.1 mm x 37.7 mm x 10.6 mm |
||||||||||
| Now | Now |
|
47 mm x 44 mm x14 mm |
About
Innovation, performance, and excellence are the cultural pillars on
which
iSensor, Blackfin and iMEMS are registered trademarks of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/library/analogDialogue/
Photos/Multimedia Gallery Available: http://www.businesswire.com/cgi-bin/mmg.cgi?eid=50317949&lang=en
edie.kramer@analog.com
or
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media