Robust iCoupler® Digital Isolators Improve Signal Reliability to Guarantee Safe System Functionality in Noisy Environments
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20151029005009/en/
- View the new iCoupler digital isolators product page, download data sheet, order samples and evaluation boards: http://www.analog.com/en/products/interface-isolation/isolation/standard-digital-isolators.html
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/interface-isolation
- Click to Tweet: http://ctt.ec/c6Sj3
Advances in healthcare technology are pushing design boundaries by requiring wired patient monitors to function continuously during defibrillation. These high-voltage transients put a great burden on designing a dependable, connected medical system. To protect data signals in this unpredictable environment, the new iCoupler digital isolators feature the highest in industry surge protection tested at 16 kVpk and withstand voltage ratings up to 5 kVrms. And unlike other digital isolators, ADI's new, robust iCoupler digital isolators can replace bulky optocouplers in harsh medical environments with a more compact solution.
Precision robotic arms operate in unforgiving industrial factory floor environments. Modern high-speed communications used in factory automation must be isolated from electrical noise caused by arc welding and other equipment in order to avoid signal interference. ADI's iCoupler digital isolators provide high noise immunity and surpass previous digital isolator options to ensure signal integrity. ADI's isolation components provide outstanding performance and proven galvanic isolation with more than 1.4 billion channels shipped and growing. By combining high-speed CMOS and monolithic air core transformer technology and an on-off-keying (OOK) architecture, the new digital isolators offer the highest available noise immunity, lowest EMI and highest surge capability for broad market appeal. Multiple products are in production today with versions in different packages and channel counts forthcoming.
Robust iCoupler Digital Isolator Key Features:
- Safest: 16-kVpk basic and 10-kV reinforced surge protection ratings, 5-KVrms withstand, 600-Vrms working voltage
-
Fastest: 150-Mbps throughput, 13-ns max propagation delay, 100-kV/µs
CMTI - Widest supply range: 1.7 V to 5.5 V
- Versatile: 1 to 4 input channels, choice of default state, and input/output disable, pin compatible to prior generations
Pricing and Availability |
|||||||||||||||
Product | Availability |
Withstand |
Total |
Price Each per 1,000 |
Packaging | ||||||||||
ADuM110 | Now | 3.0 | 1 |
|
8ld SOIC_N | ||||||||||
ADuM13x | Now | 3.75 | 3 |
|
16ld SOIC_W | ||||||||||
ADuM13x |
|
3.0 | 3 |
|
16ld SOIC_N | ||||||||||
ADuM14x | Now | 3.75 | 4 |
|
16ld SOIC_W | ||||||||||
ADuM14x |
|
3.0 | 4 |
|
16ld SOIC_N | ||||||||||
ADuM23x | Now | 5.0 | 3 |
|
16ld SOIC_W | ||||||||||
ADuM24x | Now | 5.0 | 4 |
|
16ld SOIC_W |
About
iCoupler® is a registered trademark of
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News.
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/.
View source version on businesswire.com: http://www.businesswire.com/news/home/20151029005009/en/
joe.dussi@analog.com
Source:
News Provided by Acquire Media