Press Releases

Analog Devices Launches Industry's First Quad-Channel Protector and Multiplexers with Programmable Fault Detection

July 9, 2015 at 10:00 AM EDT

NORWOOD, Mass.--(BUSINESS WIRE)-- Analog Devices, Inc. today introduced a quad-channel protector and two multiplexers offering +/-55-V overvoltage protection (OVP) for precision converters, amplifiers and other components that operate from a low voltage of 4.5 V up to 36 V. The ADG5462F quad channel protector, ADG5248F 8:1 multiplexer and ADG5249F differential 4:1 multiplexer offer +/-55-V OVP in power-on and power-off stages and provide robust, precision protection against hot-swapping and operator miss-use events, thereby protecting downstream analog components. By providing on-chip fault diagnostics, the new devices are the first in the industry to detect and avoid defective channels, which simplifies fault detection algorithms and improves system uptime. The new products maximize design flexibility by enabling users to define fault-trigger levels independent of primary supplies. By also removing the need for multiple discrete protection components, the ADG5462F, ADG5248F and ADG5249F optimize PCB area and simplify the design process. The devices are optimized for precision instrumentation, process control and avionics applications.

This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20150709005754/en/

The ADG5248F 8:1 multiplexer and ADG5249F differential 4:1 multiplexer maximize throughput for small signal measurement such as thermocouples or resistance temperature detectors (RTDs) by offering best-in-class, low-fault leakage of 70 nA, which is 10 times lower than competing solutions, and on-leakage of 20 nA. These levels ensure that the user can take accurate measurements when other multiplexer I/O channels are in an over-voltage fault condition.

Key Features:

Over-voltage detection on source pins

  • Minimum secondary supply level: 4.5-V single-supply
  • Over-voltage protection up to +/−55 V
  • 4-kV HBM (human body model) ESD (ADG5462F)

VSS to VDD analog signal range

  • +/-5-V to +/-22-V dual-supply operation
  • 8-V to 44-V single-supply operation
  • Fully specified at +/-15 V, +/-20 V, +12 V, and +36 V

Operating Temperature Range −40°C to +125°

ADG5462F: Ultra-low on-resistance of 10 ohm and on-resistance flatness of 0.5 ohm minimizes system total harmonic distortion and enhances noise performance.

ADG5248F/49F: Ultra-low charge injection of 0.8 pC and on-capacitance of 19 pF enables higher accuracy, faster channel switching in multiplexed systems.

Family Optimized for Low RON

Product     Configuration    

Fault
Trigger
Threshold

   

Fault
Mode
Indicator

   

Fault
Flag

    Packaging
ADG5462F     Quad Channel Protector     Secondary Supplies     Selectable Secondary Supplies or Open Circuit     Indicator of Fault     16-lead TSSOP/

LFCSP

ADG5412F/13F     Quad SPST     Primary Supplies     Open Circuit     Indicator of Fault     16-lead TSSOP/

LFCSP

ADG5412BF/13BF     Quad SPST& Bidirectional OVP     Primary Supplies     Open Circuit     Indicator of Fault     16-lead TSSOP/

LFCSP

ADG5404F     4:1 Multiplexer     Primary Supplies     Selectable

Rails or Open Circuit

    Indicator of Fault & Source of Fault     14-lead TSSOP

16-lead

LFCSP

ADG5436F     Dual SPDT     Primary Supplies     Selectable Rails or Open Circuit     Indicator of Fault & Source of Fault     16-lead TSSOP/

LFCSP

Family Optimized for Low Charge Injection

Product     Configuration    

Fault
Trigger
Threshold

   

Fault Mode
Indicator

   

Fault
Flag

 

    Packaging

(Released)

ADG5248F     8:1 Multiplexer     Secondary Supplies     Secondary Supplies     Indicator of Fault & Source of Fault     20-lead TSSOP
ADG5249F     Differential 4:1 Multiplexer     Secondary Supplies     Secondary Supplies     Indicator of Fault & Source of Fault     20-lead TSSOP
ADG5208F     8:1 Multiplexer     Primary Supplies     Rails     None     16-lead TSSOP
ADG5209F     Differential 4:1 Multiplexer     Primary Supplies     Rails     None     16-lead TSSOP
ADG5243F

(sampling)

    Triple SPDT     Secondary Supplies     Secondary Supplies     Indicator of Fault & Source of Fault     20-lead TSSOP

About Analog Devices

Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com

Follow ADI on Twitter at http://www.twitter.com/ADI_News

Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/

EngineerZone is a registered trademark of Analog Devices, Inc.

Analog Devices, Inc.
Linda Kincaid, 781-937-1472
linda.kincaid@analog.com
or
Porter Novelli
Andrew MacLellan, 617-897-8270
andrew.maclellan@porternovelli.com

Source: Analog Devices, Inc.

News Provided by Acquire Media