Multicore SHARC+ARM SOC Achieves Five Times Power Efficiency Improvement for Real-Time Audio and Industrial Applications
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20150616006058/en/
- Order samples and download ADSP-SC58x and ADSP-2158x data sheets, reference designs and other technical documents: http://www.analog.com/SC58x
- Order rapid development EZ-Kit evaluation boards: http://www.analog.com/SC58xEZKIT
- Get questions answered by ADI engineers on EngineerZone®, ADI's online technical processor and DSP support community: ez.analog.com/community/dsp
The ADSP-SC58x products complement the SHARC+ cores and DSP accelerators with the addition of an ARM® Cortex-A5 processor, with FPU and Neon® DSP extensions to handle additional real-time processing tasks and manage peripherals used to interface to time-critical data in audio, industrial closed-loop control, and industrial sensing applications. These interfaces include Gigabit Ethernet (with AVB and IEEE-1588 support), USB High-Speed, mobile storage (including SD/SDIO), PCI Express and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-2158x family, without the ARM Cortex-A5 core, is designed for applications where a DSP co-processor is typically needed and includes the two SHARC+ cores and DSP accelerators with a peripheral set matched to the cores.
With software IP protection a growing industry security concern, ARM® TrustZone® security and an onboard crypto hardware accelerators are included. For applications where reliability is a critical requirement, memory parity and error-correction hardware provide higher data integrity.
The overall integration and low-power features offered by the new ADSP-SC58x and ADSP-2158x series deliver significant BOM and board area savings and provide lower design complexity and reduced time to market for today's complex applications.
Supported by ADI's CrossCore®
The ADSP-SC58x/2158x is supported by ADI's award winning CrossCore®
-
Learn more about the CrossCore®
Embedded Studio and its extensive family of add-in products here: http://www.analog.com/cces
Additionally, ADI and Micrium have collaborated to offer µC/OS-II® and µC/OS-III® real-time kernels on both SHARC+ and ARM Cortex-A5 cores, as well as Micrium's USB Host, USB Device and file system stacks running on the ARM Cortex-A5.
The ADSP-SC58x EZ-KIT-Lite development boards and ICE-1000/2000 emulators facilitate the creation, test, and debug of advanced applications.
Pricing, Evaluation Board and Product Sample Availability
Product samples are available today along with the full set of
development tools. Options include one or two SHARC+ cores, with or
without the ARM Cortex-A5 core, various peripheral configurations, and
two 19-mm × 19-mm BGA package alternatives. Pricing for these products
starts at
About
SHARC, CrossCore and EngineerZone are registered trademarks of
To subscribe to ADI's News Feed: http://www.analog.com/en/homepage/news.xml
Follow ADI on Twitter: http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal: http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20150616006058/en/
sarah.shieh@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media