Analog Devices' RS-485 Transceivers First to Meet Stringent IEC Surge Standards
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20161102005007/en/
Analog Devices' RS-485 Transceivers First to Meet Stringent IEC Surge Standards (Photo: Business Wire)
-
View product pages, download data sheets, order samples and evaluation
boards:
http://www.analog.com/ADM2795E or http://www.analog.com/ADM3095E
- Learn more about Analog Devices' iCoupler technology: http://www.analog.com/icoupler
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/interface-isolation
Designers using the new RS-485 transceivers no longer need to individually design, test, verify, and formally obtain regulatory certification of their implementation, as these components have the required approval. Also, no external protective components are needed, which eliminates the need to match these discrete devices to the specific RS-485 transceivers users have selected. This also yields a simplified BOM and smaller board-space footprint for a higher density of RS-485 ports.
The ADM2795E and ADM3095E RS-485 transceivers meet IEC61000-4-5 Level 4 surge protection requirements, as well as industrial IEC immunity standards (radiated, conducted, and magnetic immunity) and EMC protection against ESD, electrical fast transient (EFT), and surge. Both devices are TIA/EIA RS-485/RS-422 compliant over their full supply range of 3 V to 5.5 V. In addition, the available evaluation boards, IBIS models, safety and regulatory compliance certificates, and videos and application notes available for the RS-485 transceivers greatly simplify the design-in process.
Critical specifications include:
- 5 kV rms isolated RS-485/RS-422 transceiver (ADM2795E)
- Certified IEC 61000-4-x immunity across isolation barrier (ADM2795E)
- High common-mode transient immunity: > 75 kV/μs (ADM2795E)
-
Certified Level 4 EMC Protection on RS-485 A, B Bus Pins
- IEC61000-4-5 Surge Protection (±4 kV)
- IEC61000-4-4 EFT Protection (±2 kV)
-
IEC61000-4-2 ESD protection
- ±8 kV Contact Discharge
- ±15 kV Air-Gap Discharge
- IEC61000-4-6 conducted RF immunity (10 V/m rms)
- RS-485 A, B pins human body model HBM ESD > ±30 kV
- ±42V ac/dc peak Fault Protection on RS-485 bus pins
- Extended common-mode input range of −25 V to +25 V
- TIA/EIA RS-485/RS-422 compliant over full supply range and up to 125°C
Pricing and Availability
Product | Isolation |
Samples |
Full |
Price |
Packaging | |||||||||||||||
ADM2795E |
Yes
|
Now | Now |
|
16-Lead |
|||||||||||||||
ADM3095E | No | Now |
|
|
16-Lead |
|||||||||||||||
EVAL-ADM2795EEBZ | Yes | Now | Now |
|
Evaluation |
|||||||||||||||
EVAL-ADM3095EEBZ | No | Now |
|
|
Evaluation Board | |||||||||||||||
About
Follow ADI on Twitter at http://www.twitter.com/ADI_News
iCoupler and EngineerZone are registered trademarks of
Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue
View source version on businesswire.com: http://www.businesswire.com/news/home/20161102005007/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media