Data Acquisition System Protects Smart Grid Equipment from Harmful Faults While Improving Power Delivery
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20160913005887/en/
Data Acquisition System Protects Smart Grid Equipment from Harmful Faults While Improving Power Delivery
-
View the product page, download data sheet, order samples and
evaluation boards:
http://www.analog.com/AD7616 -
Read about the AD7616's application in power line monitoring:
http://www.analog.com/media/en/news-marketing-collateral/product-highlight/AD7616-Product-Highlight.pdf -
Learn about ADI's protective relaying (Power Line Monitoring):
http://www.analog.com/en/applications/markets/energy/transmission-distribution/protective-relaying.html -
Learn about ADI's precision converter product portfolio:
http://www.analog.com/en/products/power-management/battery-management/battery-charger-ic.html -
Connect with engineers and ADI product experts on EngineerZone®, an
online technical support community:
https://ez.analog.com/community/data_converters/precision_adcs
The AD7616 DAS simplifies designs and lowers system costs by reducing the need for multiple parts in high-channel count applications by integrating dual simultaneous sampling of 16 channels. The AD7616 operates from a single 5 V supply and can accommodate ±10 V, ±5 V, and ±2.5 V true bipolar input signals while sampling at throughput rates up to 1 MSPS per channel pair. Additionally, the device's input structure eliminates the need for additional external protection circuits or external signal conditioning that add cost. On-chip filtering and high input impedance (1M ohm) eliminate the need for driver op-amps and external bipolar supplies. High accuracy on-chip ADCs provide a 90 dB SNR, enabling Class 0.2 measurement accuracy compliance and producing more accurate, reliable, time coherent data. Higher SNR performance of 92 dB can be achieved by using the on-chip oversampling mode.
The AD7616 DAS is suitable for a range of distribution applications such as relay protection for low-voltage distribution and feeder terminal units. The new device is also ideal for multiphase motor control and industrial instrumentation applications.
Product Pricing and Availability
Product |
ADC
|
ADC |
Samples
|
Full |
Price |
Packaging | ||||||||||||
AD7616 | 16-bit | 16 | Now |
|
|
80-lead LQFP |
About
Visit http://www.analog.com.
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Read and Subscribe to Analog Dialogue, ADI's monthly technical
journal, at:
http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20160913005887/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media