Analog Devices' Low Dropout Regulators Enable Cleaner and Faster Communications
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20160316005007/en/
- View product pages, download data sheets, order samples and evaluation boards: http://www.analog.com/ADP1763 and http://www.analog.com/ADP7159
- Learn about Analog Devices' linear regulator product portfolio: http://www.analog.com/en/products/power-management/linear-regulators.html
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/power
Higher data rates in many applications are driving the need for cleaner
power rails to run sensitive semiconductor devices. The issues intensify
as speeds increase and geometries drop from 65nm to 28nm and beyond. The
ADP176x and ADP715x LDOs support a growing set of noise-sensitive
applications including RF transceivers, voltage-controlled oscillators,
phase-locked-loop synthesizers, clocks, and high-speed A/D and
The ADP176x and ADP715x LDOs offer excellent noise and PSRR performance. The ADP176x series delivers up to 3A of output current and operates across an output voltage range of 0.5V to 1.5V. This combination of lower voltage output operation addresses the high-current core rail requirements in many emerging applications. The ADP715x series supports an output range of 1.2V to 3.3V and delivers industry leading noise performance of 1.6 µVrms from 10 Hz to 100 kHz while expanding the LDO output current range for this ultra-low sub-2 µVrms (100 Hz to 100 kHz) from noise up to 2A maximum. This combination of ultra-low noise and higher PSRR performance set new benchmarks for higher LDO power levels.
Pricing and Availability
Product |
|
Sample Availability | Full Production | Price Each Per 1,000 | Packaging | ||||||||||
ADP1761 |
0.5V to 1.5V | Now |
|
ADP1761 |
3x3mm
|
||||||||||
ADP7156 |
1.2V to 3.3V | Now |
|
ADP7156 |
3x3mm 10-lead |
||||||||||
ADP7156 |
1.2V to 3.3V | Now |
|
ADP7156 |
8-lead SOIC | ||||||||||
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/
View source version on businesswire.com: http://www.businesswire.com/news/home/20160316005007/en/
joe.dussi@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media