Performance, Reliability and Measurement Confidence in Harsh Industrial Environments Improved with Industry's Fastest LVDS Digital Isolators
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20160211005051/en/
- View the new LVDS isolators product page, download data sheet, order samples and evaluation boards: http://www.analog.com/en/products/interface-isolation/isolation/isolated-lvds.html
- Connect with engineers and ADI product experts on EngineerZone®, an online technical support community: https://ez.analog.com/community/interface-isolation
In industrial PLC backplanes, data generated from an increasing number of sensors is distributed between processing nodes for improved control, while also maintaining robustness to interference for system dependability. With ultra-low jitter of 70 ps, full compliance to the TIA/EIA-644-A standard, reinforced insulation with surge protection tested at 10 kVpk, and the ability to withstand voltage ratings up to 5 kVrms, the new LVDS digital isolators enable advanced I/O extension integration across meters of cable at high signal rates.
Real time analysis of grid supply is paramount as server farm density
increases to support the ever-increasing rise in consumption. Smart
power quality analyzers that enable real-time analysis require precise
data at high speeds. In addition to supporting up to 600-Mbps data
rates, ADN465x LVDS digital isolators support 300-MHz clocks to enable
isolation of precision convertors with LVDS interfaces. Source
synchronous interfaces are supported with low channel-to-channel skew of
200 ps.
LVDS Digital Isolators Key Features
- 600-Mbps throughput, 4.5-ns max propagation delay, 70-ps total jitter
- LVDS I/O, high-speed isolator and LDO for flexible 2.5/3.3V supply combined in a single SOIC-W package
- 10-kVpk basic and 6-kV reinforced surge protection ratings, 5 KVrms withstand, 350-Vrms working voltage
- 3-channel configurations, LVDS fail-safe options, flexible 2.5/3.3V supply
Pricing and Availability |
|||||||||||||||
Product | Availability |
Fail Safe |
Total Channels |
Price |
Packaging | ||||||||||
ADN4650 | Now | No |
Dual-Channel
(same direction) |
|
20-lead
SOIC-W |
||||||||||
ADN4651 | Now | Yes |
Dual-Channel
(one each direction) |
|
20-lead
SOIC-W |
||||||||||
ADN4652 |
|
Yes |
Dual-Channel
(one each direction opposite pin-out) |
|
20-lead
SOIC-W |
||||||||||
About
iCoupler® is a registered trademark of
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue
View source version on businesswire.com: http://www.businesswire.com/news/home/20160211005051/en/
edie.kramer@analog.com
Source:
News Provided by Acquire Media