2.6-GHz A/D Converter in High-Reliability Package Meets Specific Sample Rate and Dynamic Range Requirements of Aerospace/Defense Applications
This Smart News Release features multimedia. View the full release here: http://www.businesswire.com/news/home/20150521005020/en/
The AD9625BBP-2.6 A/D converter is the latest addition to ADI's wideband RF signal processing solutions portfolio, which provides key high-reliability aerospace and defense applications with previously unavailable dynamic performance and packaging options for better signal extraction in noisy RF environments over a wider bandwidth than ever before.
- View product page, download data sheets, order samples and evaluation boards: http://www.analog.com/AD9625
- Get questions answered by ADI engineers on EngineerZone®, ADI's online technical support community: http://ez.analog.com/community/data_converters/high-speed_adcs
AD9625BBP-2.6 12-bit 2.6-GHz A/D Converter Features
The AD9625BBP-2.6 provides a 150-dBFS/Hz noise floor and 75-dBc SFDR out to 1.8 GHz Ain. This level of performance means designers can discern by four times smaller signals in the presence of noise, clutter, blockers and interferers. The new converter is designed for sampling wide bandwidth analog signals and can be used up into its third Nyquist zone. Its wider input bandwidth enables advanced RF sampling architectures that reduce the number of analog frequency down-conversion stages and their associated noise and cost contributions. The simplified system architecture eliminates the need to interleave multiple A/D converters to obtain needed performance and allows for the development of reconfigurable platforms.
The AD9625BBP-2.6 simplifies the digital interfacing challenge by integrating two digital-down converters, two numerically controlled oscillators and a configurable JESD204B serial link for the output data. These features improve usability and functionality by reducing output-data-rate requirements and simplifying board-level design and layout.
Additionally, the converter's high-reliability SnPb package is better suited to demanding aerospace and defense applications by eliminating tin-whiskering concerns. This removes the costly and time-consuming process of package re-plating, re-balling and PCB conformal recoating - steps that often are required by other, less robust packaging materials and that can void the manufacturers' warranty.
Pricing and Availability |
|||||||||
Product | Availability | Price Each Per 1K | Packaging | ||||||
AD9625BBP-2.6 | NOW |
|
12mm ×12mm |
||||||
AD9625BBPRL-2.6 | NOW |
|
12mm ×12mm |
||||||
AD9625-2.6EB | NOW |
|
Evaluation Board | ||||||
About
EngineerZone is a registered trademark of
Follow ADI on Twitter at http://www.twitter.com/ADI_News
To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.
View source version on businesswire.com: http://www.businesswire.com/news/home/20150521005020/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media