Automotive Bus Technology Delivers Superior Digital Audio Quality
AD2410 transceiver uses new Automotive Audio Bus (A²B) to deliver 50 Mbps bandwidth while reducing audio system cost, weight, and design complexity.
- Learn more about the AD2410 transceiver and A2B technology: http://www.analog.com/AD2410
- Watch a video: http://videos.analog.com/video/products/audiovideo-products/3832751027001/Automotive-Bus-Technology-Delivers-Superior-Digital-Audio-Quality/
"As an early implementer of ADI's A²B,
More about the AD2410 A²B Transceiver
The AD2410 is a low-cost audio transceiver that provides 50 Mbps of data bandwidth and support for up to 32 discrete upstream and downstream audio channels. All standard audio sampling rates are supported as is daisy-chaining of multiple AD2410 slave devices to a single master. Unlike existing digital bus architectures, system delay is fully deterministic at all slave nodes, making the AD2410 particularly well suited for applications including active noise cancellation, in-car communications, and microphone beam forming. In addition to decreasing cabling complexity, the AD2410 reduces audio system eBOM costs by providing a phantom power capability to all slave nodes, which eliminates the need for a local power source. The AD2410 meets all relevant automotive ESD, EMI, and EMC requirements. It operates over the extended automotive temperature range (-40C to +105C) and is fully AEC-Q100 qualified. The AD2410 also includes extensive diagnostic capabilities enabling the identification of system-related failures. The AD2410 is fully configurable using ADI's SigmaStudioTM graphical development tool which minimizes development time and ensures fast time to market.
Pricing and Availability
Product |
Sample
Availability |
Production |
Price Each |
Package | ||||||||
NOW |
December |
|
32-lead LFCSP |
|||||||||
EVAL2410WDZ (Master) | NOW | December |
|
|||||||||
EVAL2410WBZ (Slave-Phantom Powered) | NOW | December |
|
|||||||||
EVAL2410WGZ (Slave-Local Powered) | NOW | December |
|
|||||||||
First OEM deployments of the AD2410 transceiver are expected in 2016.
About
Innovation, performance, and excellence are the cultural pillars on
which
*PASA is a division of Panasonic Corporation of
To subscribe to ADI's News Feed: http://www.analog.com/en/homepage/news.html
Follow ADI on Twitter: http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal: http://www.analog.com/library/analogDialogue/
Photos/Multimedia Gallery Available: http://www.businesswire.com/multimedia/home/20141021005019/en/
linda.kincaid@analog.com
or
Porter
Novelli
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media