Analog Devices' nanoDAC+™ Converters Expand Industry's Best D/A Converter Performance and Smallest Packages
- Download data sheet, order samples and evaluation boards: http://www.analog.com/AD5689R
- Connect with engineers and ADI product experts on EngineerZone™, an online technical support community: http://ez.analog.com
- Find latest information on nanoDAC solutions from ADI: http://www.analog.com/nanodac
The AD5689R also includes useful pin functions such as VLOGIC facilitating 1.8-V, 3-V and 5-V logic levels and a GAIN pin enabling the output range to be doubled. The series has both SPI and I2C interface options.
AD5689R 16-bit nanoDAC+ Key Features:
- ±2 LSB-INL max - suits open loop applications
- 2-ppm/°C 2.5-V reference — saves board space and removes calibration requirements over temperature
- Total Unadjusted Error 2-mV - eliminates need for initial calibration/adjustment
- 3-mm × 3-mm 16-lead LFCSP and 16-lead TSSOP - for shrinking board/module sizes
- 4-KV HBM ESD rating - provides system robustness
Pricing, Availability and Dual nanoDAC Options |
||||||||||||||||||
Product |
Sample |
Resolution |
Integrated |
Interface |
Price Each |
Packaging | ||||||||||||
NOW | 16-bit | Yes | SPI |
|
16-lead LFCSP, |
|||||||||||||
NOW | 16-bit | No | SPI |
|
16-lead LFCSP, |
|||||||||||||
NOW | 12-bit | Yes | I2C |
|
16-lead LFCSP, |
|||||||||||||
NOW | 12-bit | Yes | SPI |
|
16-lead LFCSP, |
|||||||||||||
NOW | 12-bit | No | SPI |
|
16-lead LFCSP, |
|||||||||||||
NOW | 10-bit | Yes | I2C |
|
16-lead LFCSP, |
|||||||||||||
NOW | 10-bit | Yes | SPI |
|
16-lead LFCSP, |
|||||||||||||
The AD5689R can be designed into circuits for PLC, I/O cards applications with ADI's AD5750-2 which is a single-channel, low cost, precision voltage/current output driver amplifier.
About
Innovation, performance, and excellence are the cultural pillars on
which
To subscribe to ADI's News Feed
http://www.analog.com/en/homepage/news.html
Follow ADI on Twitter at http://www.twitter.com/ADI_News
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/subscribe.html
grainne.murphy@analog.com
or
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media