Four-channel, 16-bit, 125-MSPS A/D Converter Delivers Superior Dynamic Performance and Industry's Lowest Power and Package Size for its Class
Download data sheets and order samples: AD9653 16-bit, 4-channel A/D converter: www.analog.com/AD9653.
Get your questions answered by ADI engineers on EngineerZone™, ADI's online technical support community for high-speed converters: http://ez.analog.com/community/data_converters/high-speed_adcs.
Find application notes and technical articles on communications and health care topics:
Communications: http://communications.analog.com/en/segment/cmmn.html
Healthcare: http://healthcare.analog.com/en/segment/health.html
Data Conversion for Medical Imaging
The AD9653 16-bit quad A/D converter supports the higher channel densities of MRI (magnetic resonance imaging) systems, medical ultrasound and other high-end imaging applications, such as industrial visual inspection systems and non-destructive ultrasound. It is offered in a non-magnetic package and can be used safely within the magnetic field of an MRI system. This allows the converter to be placed closer to the signal of interest, which can increase the image quality and throughput while reducing the overall component count.
Complementary components for the AD9653 in MRI applications include the ADL5202 variable gain, wide bandwidth amplifier, and the ADA4937 or ADL5562 ultra-low-distortion differential A/D converter driver.
Data Conversion for Communications
The new quad A/D converter is also well-suited to MIMO- (multiple-input, multiple-output) based radios, 3G infrastructure equipment and other wireless communications applications. Its small package size, low power dissipation, and power-scaling functionality are ideal for femto and pico-cell basestation designs.
Complementary components for this high-speed converter in communications applications include the ADL5202 variable gain, wide bandwidth amplifier, AD8376 ultralow distortion IF dual VGA and ADA4937 ultralow distortion differential A/D converter driver.
For low jitter performance in all applications, the AD9510, AD9511, AD9512, AD9513, AD9514, and AD9515 clock distribution ICs, or the AD9516 or AD9517 series of multiple output clock generators are recommended.
AD9653 High-Speed Four-Channel A/D Converter Key Features
- Low power: 164 mW per channel at 125 MSPS with scalable power option
-
High dynamic range:
SNR = 76.5 dBFS @ 70 MHz (VREF = 1.0 V)
SNR = 77.5 dBFS @ 70 MHz (VREF = 1.3 V)
SFDR = 90 dBc (toNyquist )
- 650-MHz full power analog bandwidth
- Serial LVDS digital output (ANSI-644 or reduced power mode similar to IEEE-1596.3)
- Small package outline: 7-mm x 7-mm, 48-pin LFCSP
- Pin-compatible with the AD9253 14-bit quad A/D converter and AD9633 12-bit quad A/D converter enabling easy system performance migration
Pricing and Availability
Product |
Sample |
Full |
Signal- |
Sample |
Price Each In |
Packaging | ||||||||||||||||||
Now | Now | 77.5 dBFS @ 70 MHz | 125 |
|
48-pin LFCSP non-magnetic package, PB-free |
Find additional high-speed converters at the high-speed converter category page: http://www.analog.com/en/analog-to-digital-converters/products/index.html.
Data Converters: Bridging the Analog and Digital Worlds
More designers turn to
About
Innovation, performance, and excellence are the cultural pillars on
which
To subscribe to ADI's News Feed http://www.analog.com/en/homepage/news.xml.
Follow ADI on Twitter at http://www.twitter.com/ADI_News.
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/library/analogDialogue/subscribe.html.
EngineerZone is trademark of
Photos/Multimedia Gallery Available: http://www.businesswire.com/cgi-bin/mmg.cgi?eid=50279282&lang=en
jim.surber@analog.com
or
andrew.maclellan@porternovelli.com
Source:
News Provided by Acquire Media